7.7.1.8 REFBY2_OFFSET Register (Offset = 7h) [reset = 0h]
REFBY2_OFFSET is shown in Figure 78 and described in Table 19.
Return to the Summary Table.
REFby2 offset selection register
Figure 78. REFBY2_OFFSET Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
EN_REFBY2_OFFSET |
R-0000000b |
R/W-0b |
|
Table 19. REFBY2_OFFSET Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-1 |
RESERVED |
R |
0000000b |
Reserved bits. Do not write to these bits. Read returns 0000000b. |
0 |
EN_REFBY2_OFFSET |
R/W |
0b |
This bit enables the offset for the REFby2 output.
0b = _1 : Offset for the REFby2 output is disabled.
1b = _2 : Offset for the REFby2 output is enabled and the REFby2 output increases by 100 mV.
|