Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
OPT3101 ToF-Based Long-Range Proximity and Distance Sensor AFE
1 Features
- Long-Range Distance Measurement, Obstacle Detection and Avoidance
- Flexibility to Customize Design With a Wide Variety of Photodiodes and Emitters
- Sample Rate up to 4 kHz
- 16-Bit Distance Output at 15-m Unambiguous Range
- De-Aliasing to Extend the Distance Range
- Supports 3 Transmitter Channels for Multi-Zone Operation
- Excellent Ambient and Sunlight Rejection
- 200-nA Full-Scale Signal Current
- 88-dB Signal Phase Dynamic Range at 1 kHz
- Supports DC Ambient up to 200 µA, 60-dB Rejection for Ambient at 1 kHz
- Distance Measurement Independent of Object Reflectivity
- Adaptive HDR to Save Power and Increase the Dynamic Range
- Configurable Event Detection and Interrupt Output Mechanism
- I2C Interface for Control and Data
- Integrated Illumination Driver With Programmable Current Control up to 173 mA
- Integrated Temperature Sensor for Calibration
- Single 3.3-V or 1.8-V and 3.3-V Supply Operation
- Operating Ambient Temperature: –40 to 85°C
2 Applications
- Precise Long-Range Distance Measurement
- Background Suppression and Accurate Object Counting in High-Speed Conveyor Belt Systems
- Precise Displacement Sensing in Factory Automation
- Non-Contact Distance and/or Level Measurement in Harsh Environments (High-Temperature or Hazardous Conditions)
- Obstacle Detection and Avoidance
- Precise Distance Measurement for Drone Landing and Navigation
- Cliff and Edge Detection in Vacuum Cleaners (No False Triggers From Dark Carpets)
- Perimeter Scan in Automatic Guided Vehicle Like Lawnmowers, Robots
- Obstruction Sensing in Applications Such as Smoke Detectors, Emergency Exits