SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
MONOSHOT_BIT | FORCE_EN_SLAVE | FORCE_EN_BYPASS | RESERVED | ||||
R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | ||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | 0 | ||||||
R/W - 0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | I2C_CONT_RW | RESERVED | SOFTWARE_RESET | ||||
R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23 | MONOSHOT_BIT | R/W | 0h | Monoshot trigger register. Write a 1 to this bit to start sample capture in monoshot mode. This bit is auto cleared after the sample capture completion. |
22 | FORCE_EN_SLAVE | R/W | 0h | Setting this bit to 1 enables I2C slave register access from the device I2C host for any address. Set this bit to 1 when the SDA_M and SCL_M pins are left floating. |
21 | FORCE_EN_BYPASS | R/W | 0h | Setting this bit to 1 disables the device I2C host and shorts the I2C host bus and I2C slave bus. |
20:7 | RESERVED | R/W | 0h | Always read or write 0h. |
6 | I2C_CONT_RW | R/W | 0h | Enable continuous read/write of the device I2C slave registers. |
5:1 | RESERVED | R/W | 0h | Always read or write 0h. |
0 | SOFTWARE_RESET | R/W | 0h | Generates a device reset on writing this bit and resets all the register settings to default values, including this bit. |