SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | COMPARE_REG1 | ||||||
R/W - 0h | R/W - 0h | ||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
COMPARE_REG1 | |||||||
R/W - 0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
COMPARE_REG1 | MUX_SEL_COMPIN | ||||||
R/W - 0h | R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:19 | RESERVED | R/W | 0h | Always read or write 0h. |
18:3 | COMPARE_REG1 | R/W | 0h | Sequencer comparison threshold1 register |
2:0 | MUX_SEL_COMPIN | R/W | 0h | Chooses the value used for comparator input register of sequencer.
0: AMP_OUT | 1: DEALIAS_BIN | 2: De-alias distance | 3: PHASE_OUT | Other values: Not valid. |