SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
TILLUM_UNSIGNED | RESERVED | TILLUM | |||||
R/W - 0h | R/W - 0h | R - 0h | |||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TILLUM | |||||||
R - 0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R/W - 17h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23 | TILLUM_UNSIGNED | R/W | 0h | Set this bit to 1 when the temperature given by the external temperature sensor is in unsigned format. |
22:20 | RESERVED | R/W | 0h | Always read or write 0h. |
19:8 | TILLUM | R | 0h | The temperature value of the external temperature sensor. |
7:0 | RESERVED | R/W | 17h | Always read or write 17h. |