SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
NUM_AVG_SUB_FRAMES | |||||||
R/W - 0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
NUM_AVG_SUB_FRAMES | NUM_SUB_FRAMES | ||||||
R/W - 0h | R/W - 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NUM_SUB_FRAMES | |||||||
R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:12 | NUM_AVG_SUB_FRAMES | R/W | 0h | Specifies the number of sub-frames to be averaged in a frame.
Averaging sub-frames = NUM_AVG_SUB_FRAMES + 1. |
11:0 | NUM_SUB_FRAMES | R/W | 0h | Total number of sub-frames in a frame. Each sub-frame is approximately 0.25 ms (SUB_VD_CLK_CNT × 25 ns)
Number of sub-frames in a frame = NUM_SUB_FRAMES + 1. This number must be equal to or greater than NUM_AVG_SUB_FRAMES. |