SBAS888B December 2020 – July 2022 ADC3664
PRODUCTION DATA
The output data can be configured to two's complement (default) or offset binary formatting using SPI register writes (register 0x8F and 0x92). Table 8-8 provides an overview for minimum and maximum output codes for the two formatting options. The actual output resolution is set by the output bit mapper.
Two's Complement (default) | Offset Binary | |||
---|---|---|---|---|
RESOLUTION (BIT) | 14 | 16 | 14 | 16 |
VIN,MAX | 0x1FFF | 0x7FFF | 0x3FFF | 0xFFFF |
0 | 0x0000 | 0x2000 | 0x8000 | |
VIN,MIN | 0x2000 | 0x8000 | 0x0000 |