SBAS888B December 2020 – July 2022 ADC3664
PRODUCTION DATA
Figure 8-2 shows the analog full power input bandwidth of the ADC3664 with a 50 Ω differential termination. The -3 dB bandwidth is approximately 1.4 GHz and the useful input bandwidth with good AC performance is approximately 200 MHz.
The equivalent differential input resistance RIN and input capacitance CIN vs frequency are shown in Figure 8-3.