SBAS888B December 2020 – July 2022 ADC3664
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC3664: 125 MSPS | ||||||
IAVDD | Analog supply current | External reference | 64 | 80 | mA | |
IIOVDD | I/O supply current | SLVDS 2-wire | 47 | 72 | ||
PDIS | Power dissipation | External reference, 2-wire | 200 | 274 | mW | |
IIOVDD | I/O supply current | 2-wire, 1/2-swing | 35 | mA | ||
4x real decimation, 16-bit, 1-wire | 50 | |||||
16x real decimation, 16-bit, 1-wire | 45 | |||||
16x real decimation, 16-bit, 1/2-wire | 41 | |||||
4x complex decimation, 16-bit, 1-wire | 57 | |||||
8x complex decimation, 16-bit, 1-wire | 54 | |||||
8x complex decimation, 16-bit, 1/2-wire | 50 | |||||
16x complex decimation, 16-bit, 1-wire | 50 | |||||
16x complex decimation, 16-bit, 1/2-wire | 47 | |||||
32x complex decimation, 16-bit, 1-wire | 48 | |||||
32x complex decimation, 16-bit, 1/2-wire | 43 | |||||
MISCELLANOUS | ||||||
IAVDD | Internal reference, additional analog supply current | Enabled via SPI | 4 | mA | ||
External 1.2V reference (REFBUF), additional analog supply current | 0.5 | |||||
Single ended clock input, reduces analog supply current by | 1 | |||||
PDIS | Power consumption in global power down mode | Default mask settings | 12 | mW |