General-purpose voltage, current and temperature monitoring in:
The ADS7142-Q1 is a 12-bit, 140-kSPS successive-approximation register (SAR) analog-to-digital converter (ADC) that can autonomously monitor signals while maximizing system power, reliability, and performance. The device implements event-triggered interrupts per channel using a digital window comparator with programmable high and low thresholds, hysteresis, and event counter. The device includes a dual-channel analog multiplexer in front of a SAR ADC followed by an internal data buffer for converting and capturing data from sensors.
The ADS7142-Q1 is available in a 10-pin WSON package and can achieve low power consumption of only 900 nW. The small form-factor and low-power consumption make this device designed for space-constrained applications.
PART NAME | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS7142-Q1 | WSON (10) | 3.00 mm × 2.00 mm |
Changes from Revision A (October 2019) to Revision B (September 2022)
Changes from Revision * (November 2018) to Revision A (October 2019)