SBAS891B November 2017 – September 2022 ADS7142-Q1
PRODUCTION DATA
See Figure 7-4 for a simplified block diagram showing a single-channel, pseudo-differential configuration. Set the CH0_CH1_IP_CFG bits = 10b to select this configuration. In this configuration, CS1 samples the input signal provided on the AINP/AIN0 pin, whereas CS2 samples the input signal provided on the AINM/AIN1 pin. The AINP/AIN0 pin can accept input signals in the range of 0 V to AVDD V and the AINM/AIN1 pin can accept input signals in the range of (AVDD / 2) – 100 mV to (AVDD / 2) + 100 mV. This input configuration is useful to interface with sensors that provide a pseudo-differential signal with a negative output of AVDD / 2 (such as an electrochemical gas sensor). In this channel configuration, remove channel 1 from the AUTO sequence by setting the AUTO_SEQ_CH1 bit to 0. Selecting channel 1 in the AUTO sequence leads to an error condition and the device sets an error flag in the SEQUENCE_STATUS register.