SBAS894A April 2018 – October 2018 ADS112C04
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DR[2:0] | MODE | CM | VREF[1:0] | TS | |||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | DR[2:0] | R/W | 0h | Data rate.
These bits control the data rate setting depending on the selected operating mode. Table 21 lists the bit settings for normal and turbo mode. |
4 | MODE | R/W | 0h | Operating mode.
These bits control the operating mode that the device operates in. 0 : Normal mode (256-kHz modulator clock, default) 1 : Turbo mode (512-kHz modulator clock) |
3 | CM | R/W | 0h | Conversion mode.
This bit sets the conversion mode for the device. 0 : Single-shot conversion mode (default) 1 : Continuous conversion mode |
2:1 | VREF[1:0] | R/W | 0h | Voltage reference selection.
These bits select the voltage reference source that is used for the conversion. 00 : Internal 2.048-V reference selected (default) 01 : External reference selected using the REFP and REFN inputs 10 : Analog supply (AVDD – AVSS) used as reference 11 : Analog supply (AVDD – AVSS) used as reference |
0 | TS | R/W | 0h | Temperature sensor mode.
This bit enables the internal temperature sensor and puts the device in temperature sensor mode. The settings of configuration register 0 have no effect and the device uses the internal reference for measurement when temperature sensor mode is enabled. 0 : Temperature sensor mode disabled (default) 1 : Temperature sensor mode enabled |
NORMAL MODE | TURBO MODE |
---|---|
000 = 20 SPS | 000 = 40 SPS |
001 = 45 SPS | 001 = 90 SPS |
010 = 90 SPS | 010 = 180 SPS |
011 = 175 SPS | 011 = 350 SPS |
100 = 330 SPS | 100 = 660 SPS |
101 = 600 SPS | 101 = 1200 SPS |
110 = 1000 SPS | 110 = 2000 SPS |
111 = Reserved | 111 = Reserved |