SBAS894A April 2018 – October 2018 ADS112C04
PRODUCTION DATA.
DESIGN PARAMETER | VALUE |
---|---|
Analog supply voltage | 5.0 V |
Digital supply voltage | 3.3 V |
Load cell type | 4-wire load cell |
Load cell maximum capacity | 1 kg |
Load cell sensitivity | 3 mV/V |
Excitation voltage | 5 V |
Noise-free counts | 8000 |