SBAS894A April 2018 – October 2018 ADS112C04
PRODUCTION DATA.
The ADS112C04 responds to the I2C general-call address (0000 000) if the R/W bit is 0. The device acknowledges the general-call address and, if the next byte is 06h, performs a reset. The general-call software reset has the same effect as the RESET command.