SBAS895D May 2018 – May 2022 AMC1300
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | Output signal rise time | 1.3 | µs | |||
tf | Output signal fall time | 1.3 | µs | |||
VINx to VOUTx signal delay (50% - 10%) | AMC1300, unfiltered output | 1.5 | 2.2 | µs | ||
AMC1300B, unfiltered output | 1 | 1.5 | ||||
VINx to VOUTx signal delay (50% - 50%) | AMC1300, unfiltered output | 2 | 2.7 | µs | ||
AMC1300B, unfiltered output | 1.6 | 2.1 | ||||
VINx to VOUTx signal delay (50% - 90%) | AMC1300, unfiltered output | 2.7 | 3.4 | µs | ||
AMC1300B, unfiltered output | 2.5 | 3 | ||||
tAS | Analog settling time | VDD1 step to 3.0 V with VDD2 ≥ 3.0 V, to VOUTP, VOUTN valid, 0.1% settling | 500 | µs |