SBAS905C November 2019 – July 2020 ADS8686S
PRODUCTION DATA
In order to mitigate the noise of the front-end amplifiers and gain resistors of the PGA, each analog input channel of the ADS8686S features a second-order, programmable, antialiasing, low-pass filter (LPF) at the output of the PGA.
Table 7-2 lists the various programmable LPF options available in the device. The programmable LPF options are available in the software mode of operation.
LPF OPTION | REGISTER SETTING | RANGE | LPF CORNER FREQUENCY |
---|---|---|---|
LPF 1 | 0x00b | ±10 V, ±12 V | 39 kHz |
LPF 1 | 0x00b | ±5 V, ±2.5 V, ±6 V, ±3 V | 33 kHz |
LPF 2 | 0x01b | All ranges | 15 kHz |
LPF 3 | 0x10b | All ranges | 376 kHz |
Figure 7-5 shows the magnitude response of the analog antialiasing filter for the various range and filter options.