SBAS931B January 2019 – July 2022 ADS8353-Q1
PRODUCTION DATA
The device provides three user-programmable registers: the configuration register (CFR), the REFDAC_A register, and the REFDAC_B register. These registers support write (see the Section 7.5.2 section) and readback (see the Section 7.5.3.1 section) operations and allow the ADC behavior to be customized for specific application requirements.
The device supports two interface modes (see the Section 7.5.3.2 section), two low-power modes (see the Section 7.5.4 section), and a short-cycling or reconversion feature (see the Section 7.5.5 section).