SBAS931B January 2019 – July 2022 ADS8353-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG INPUTS | |||||||
Ci | Input capacitance | In sample mode | 40 | pF | |||
In hold mode | 4 | ||||||
Ilkg | Input leakage current | 0.1 | µA | ||||
RESOLUTION | |||||||
Resolution | 16 | Bits | |||||
DC ACCURACY | |||||||
NMC | No missing codes | 16 | Bits | ||||
INL | Integral nonlinearity | –4 | ±1 | 4 | LSB | ||
DNL | Differential nonlinearity | ±0.6 | LSB | ||||
EIO | Input offset error | –1 | ±0.5 | 1 | mV | ||
EIO match | ADC_A to ADC_B | –1 | ±0.5 | 1 | mV | ||
dEIO/dT | Input offset thermal drift | 1 | µV/°C | ||||
EG | Gain error | Referenced to the voltage at REFIO_x | –0.1 | ±0.05 | 0.1 | %FS | |
EG match | ADC_A to ADC_B | –0.1 | ±0.05 | 0.1 | %FS | ||
dEG/dT | Gain error thermal drift | Referenced to the voltage at REFIO_x | 1 | ppm/°C | |||
AC ACCURACY | |||||||
SINAD | Signal-to-noise + distortion | VREF = 2.5 V, VREF input range | 80.2 | 83 | dB | ||
VREF = 2.5 V, 2x VREF input range | 83.9 | ||||||
VREF = 5 V, VREF input range | 88.7 | ||||||
SNR | Signal-to-noise ratio | VREF = 2.5 V, VREF input range | 80.5 | 83 | dB | ||
VREF = 2.5 V, 2x VREF input range | 84 | ||||||
VREF = 5 V, VREF input range | 89 | ||||||
THD | Total harmonic distortion | VREF = 2.5 V, VREF input range | –100 | dB | |||
VREF = 2.5 V, 2x VREF input range | –100 | ||||||
VREF = 5 V, VREF input range | –100 | ||||||
SFDR | Spurious-free dynamic range | VREF = 2.5 V, VREF input range | 105 | dB | |||
VREF = 2.5 V, 2 x VREF input range | 105 | ||||||
VREF = 5 V, VREF input range | 105 | ||||||
INTERNAL VOLTAGE REFERENCE | |||||||
VREFOUT | Reference output voltage | REFDAC_x = 1FFh (default) at 25°C | 2.495 | 2.5 | 2.505 | V | |
VREF-match | VREF_A to VREF_B matching | REFDAC_x = 1FFh (default) at 25°C | ±1 | mV | |||
REFDAC_x resolution(1) | 1.1 | mV | |||||
dVREFOUT/dT | Reference voltage temperature drift | REFDAC_x = 1FFh (default) at 25°C | ±10 | ppm/°C | |||
dVREFOUT/dt | Long-term stability | 1000 hours | 150 | ppm | |||
RO | Internal reference output impedance | 1 | Ω | ||||
IREFOUT | Reference output dc current | 2 | mA | ||||
CREFOUT | Reference output capacitor | 10 | µF | ||||
tREFON | Reference output settling time | 8 | ms | ||||
VOLTAGE REFERENCE INPUT | |||||||
IREF | Average reference input current | Per ADC | 300 | µA | |||
CREF | External ceramic reference capacitor | 10 | µF | ||||
Ilkg(dc) | DC leakage current | ±0.1 | µA | ||||
SAMPLING DYNAMICS | |||||||
tA | Aperture delay | 8 | ns | ||||
tA match | ADC_A to ADC_B | 40 | ps | ||||
tAJIT | Aperture jitter | 50 | ps | ||||
DIGITAL INPUTS | |||||||
VIH | High-level input voltage | DVDD > 2.3 V | 0.7 DVDD | DVDD + 0.3 | V | ||
DVDD ≤ 2.3 V | 0.8 DVDD | DVDD + 0.3 | |||||
VIL | Low-level input voltage | DVDD > 2.3 V | –0.3 | 0.3 DVDD | V | ||
DVDD ≤ 2.3 V | –0.3 | 0.2 DVDD | |||||
Input current | ±10 | nA | |||||
DIGITAL OUTPUTS | |||||||
VOH | High-level output voltage | IOH = 500-µA source | 0.8 DVDD | DVDD | V | ||
VOL | Low-level output voltage | IOL = 500-µA sink | 0 | 0.2 DVDD | V | ||
POWER SUPPLY | |||||||
AIDD | Analog supply current | AVDD = 5 V, fastest throughput internal reference | 8.5 | 10 | mA | ||
AVDD = 5 V, fastest throughput external reference(2) | 7.5 | 3.6 | |||||
AVDD = 5V, no conversion internal reference | 5.5 | 7 | |||||
AVDD = 5 V, no conversion external reference(2) | 4.5 | ||||||
AVDD = 5 V, STANDBY mode internal reference | 2.5 | ||||||
AVDD = 5 V, STANDBY mode external reference(2) | 1 | ||||||
Power-down mode | 10 | 50 | µA | ||||
DIDD | Digital supply current | DVDD = 3.3 V, Cload = 10 pF, fastest throughput | 0.5 | mA | |||
DVDD = 5 V, Cload = 10 pF, fastest throughput | 1 | ||||||
PD | Power dissipation (normal operation) | AVDD = 5 V, fastest throughput, internal reference | 42.5 | 50 | mW |