SBAS931B January 2019 – July 2022 ADS8353-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
AVDD | Analog supply voltage (AVDD to AGND) | VREF range, internal reference | 4.5 | 5 | 5.5 | V |
VREF range, external reference VEXT_REF < 4.5 V | 4.5 | 5 | 5.5 | |||
VREF range, external reference VEXT_REF > 4.5 V | VEXT_REF | 5 | 5.5 | |||
2x VREF range, internal reference | 5 | 5 | 5.5 | |||
2x VREF range, external reference | 2 x VEXT_REF | 5 | 5.5 | |||
DVDD | Digital supply voltage | 1.65 | 3.3 | 5.5 | V | |
ANALOG INPUTS (Single-Ended Configuration) | ||||||
FSR | Full-scale input range (AINP_x to AINM_x)(1) | VREF range, single-ended input, AINM_x = GND | 0 | VREF | V | |
2x VREF range, single-ended input, AINM_x = GND | 0 | 2 x VREF | ||||
VINP | Absolute input voltage (AINP_x to REFGND_x)(2) | VREF range | 0 | VREF | V | |
2x VREF range, AVDD ≥ 2x VREF | 0 | 2 x VREF | ||||
VINM | Absolute input voltage (AINM_x to REFGND_x) | VREF range, single-ended input | –0.1 | 0.1 | V | |
2x VREF range, single-ended input, AVDD ≥ 2 x VREF | –0.1 | 0.1 | ||||
ANALOG INPUTS (Pseudo-Differential Configuration) | ||||||
FSR | Full-scale input range (AINP_x-AINM_x) | VREF range, pseudo-differential input, AINM_x = VREF/2 | –VREF / 2 | VREF / 2 | V | |
2x VREF range, pseudo-differential input, AINM_x = VREF, AVDD ≥ 2x VREF | –VREF | VREF | ||||
VINP | Absolute input voltage (AINP_x to REFGND_x) | VREF range | 0 | VREF | V | |
Absolute input voltage (AINP_x to REFGND_x)(2) | 2x VREF range, AVDD ≥ 2x VREF | 0 | 2 x VREF | |||
VINM | Absolute input voltage (AINM_x -REFGND_x) | VREF range, pseudo-differential input | VREF / 2 –0.1 | VREF / 2+0.1 | V | |
Absolute input voltage (AINM_x -REFGND_x) | 2x VREF range, single-ended input, AVDD ≥ 2x VREF | VREF–0.1 | VREF+0.1 | |||
EXTERNAL REFERENCE INPUT | ||||||
VREFIO | REFIO_x(3) input voltage | VREF range | 2.4 | 2.5 | AVDD | V |
2x VREF range | 2.4 | 2.5 | AVDD / 2 | |||
TEMPERATURE RANGE | ||||||
TA | Ambient temperature | –40 | 25 | 125 | °C |