SBAS940 December 2018 DAC8742H
PRODUCTION DATA.
This register interfaces the FIFO that receives data from the modem to the digital interface. This register is read only
FIFO_M2D is shown in Figure 29 and described in Table 10.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
FIFO_LEVEL | LEVEL_FLAG | FULL_FLAG | EMPTY_FLAG | PARITY_BIT | |||
R | R | R | R | R | |||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DATA | |||||||
R | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-12 | FIFO_LEVEL | R | 0 | Reads back the current level of the FIFO, read only |
11 | LEVEL_FLAG | R | 0 | Indicates the programmed level has been reached, read only |
10 | FULL_FLAG | R | 0 | Indicates the FIFO is full, read only |
9 | EMPTY_FLAG | R | 1 | Indicates the FIFO is empty, read only |
8 | PARITY_BIT | R | 0 | Odd parity for 8-bit data read on bus, read only |
7-0 | DATA | R | 0 | Data transmitted from the modem to the digital interface, read only |