SBAS940 December 2018 DAC8742H
PRODUCTION DATA.
An internal reference is included in the DAC8742H. The REF_EN pin is used to enable or disable the internal reference, when the internal reference is disabled an external reference must be provided at the REF pin. In SPI mode, the PDVREF bit in the CONTROL register can be used to enable or disable the internal reference via software. If the REF_EN pin is set high, the register contents of the PDVREF bit is ignored.
INTERFACE | PDVREF | REF_EN | REFERENCE MODE |
---|---|---|---|
UART | 1 (Default) | 0 | External Reference |
UART | 1 (Default) | 1 | Internal Reference |
SPI | 1 (Default) | 1 | Internal Reference |
SPI | 0 | 1 | Internal Reference |
SPI | 1 (Default) | 0 | External Reference |
SPI | 0 | 0 | External Reference |