SBAS951B August 2019 – April 2020 AMC1336
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Safety input, output,
or supply current |
RθJA = 94°C/W, TJ = 150°C, TA = 25°C,
AVDD = DVDD = 5.5 V, see Figure 3 |
241 | mA | ||
RθJA = 94°C/W, TJ = 150°C, TA = 25°C,
AVDD = DVDD = 3.6 V, see Figure 3 |
369 | |||||
PS | Safety input, output,
or total power(1) |
RθJA = 94°C/W, TJ = 150°C, TA = 25°C, see Figure 4 | 1329 | mW | ||
TS | Maximum safety temperature | 150 | °C |