SBAS951B August 2019 – April 2020 AMC1336
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fCLKIN | CLKIN clock frequency | 3.0 V ≤ AVDD ≤ 5.5 V | 9 | 20 | 21 | MHz |
4.5 V ≤ AVDD ≤ 5.5 V | 5 | 20 | 21 | |||
CLKIN duty cycle | 40% | 50% | 60% | |||
tH1 | DOUT hold time after rising edge of CLKIN | CLOAD = 15 pF | 3.5 | ns | ||
tD1 | Rising edge of CLKIN to DOUT valid delay | CLOAD = 15 pF | 15 | ns | ||
tr | DOUT rise time | 10% to 90%, 2.7 V ≤ DVDD ≤ 3.6 V, CLOAD = 15 pF | 2.5 | 6 | ns | |
10% to 90%, 4.5 V ≤ DVDD ≤ 5.5 V, CLOAD = 15 pF | 3.2 | 6 | ns | |||
tf | DOUT fall time | 10% to 90%, 2.7 V ≤ DVDD ≤ 3.6 V, CLOAD = 15 pF | 2.2 | 6 | ns | |
10% to 90%, 4.5 V ≤ DVDD ≤ 5.5 V, CLOAD = 15 pF | 2.9 | 6 | ns | |||
tASTART | Analog start-up time | AVDD step to 3.0 V; 0.1%-settling, clock applied | 0.25 | ms |