SBAS979C June 2019 – September 2024 ADS7038 , ADS7038H
PRODUCTION DATA
Turbo comparator mode allows fast comparison with high/low thresholds using the digital window comparator. ADC output data is not available in this mode.
Figure 7-18 lists the comparison start and read frames for turbo comparator mode. The desired analog input channels can be configured for sequencing in the AUTO_SEQ_CH_SEL register. To enable the channel sequencer, set SEQ_START to 1b. After every comparison, the channel sequencer switches the multiplexer to the next analog input in ascending order. To stop the channel sequencer from selecting channels, set SEQ_START to 0b. See sction on Oscillator and Timing Control for more details on configuring speed in turbo comparator mode.
Abort the ongoing sequence by setting SEQ_START to 0b before changing the functional mode or device configuration.