SBAS992A July 2019 – October 2019 TLV320ADC6140
PRODUCTION DATA.
FEATURES | TLV320ADC3140 | TLV320ADC5140 | TLV320ADC6140 |
---|---|---|---|
Control interface | I2C or SPI | ||
Digital audio serial interface | TDM, I2S, or left-justified (LJ) | ||
Audio analog channel | 4 | 4 | 4 |
Digital PDM channel | 8 | 8 | 8 |
Dynamic range enhancer (DRE) | Not available | Available | Available |
Dynamic range (DRE disabled) | 106 dB | 108 dB | 113 dB |
Dynamic range (DRE enabled) | Not available | 120 dB | 123 dB |
Compatibility | Pin-to-pin, package, and control registers compatible; drop-in replacements of each other | ||
Package | WQFN (RTW), 24-pin, 4.00 mm × 4.00 mm (0.5-mm pitch) |