SBAS993B May 2019 – October 2019 TLV320ADC3140
PRODUCTION DATA.
The TLV320ADC3140 is a multichannel, high-performance audio analog-to-digital converter (ADC) that supports output sample rates of up to 768 kHz. The device supports either up to four analog microphones or up to eight digital pulse density modulation (PDM) microphones for simultaneous recording applications.
Communication to the TLV320ADC3140 for configuration of the control registers is supported using an I2C or SPI interface. The device supports a highly flexible, audio serial interface (TDM, I2S, and LJ) to transmit audio data seamlessly in the system across devices.