SBAS993B May 2019 – October 2019 TLV320ADC3140
PRODUCTION DATA.
This register is the GPIO and GPO output value register.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
GPIO1_VAL | GPO1_VAL | GPO2_VAL | GPO3_VAL | GPO4_VAL | Reserved | ||
R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | GPIO1_VAL | R/W | 0h | GPIO1 output value when configured as a GPO.
0d = Drive the output with a value of 0 1d = Drive the output with a value of 1 |
6 | GPO1_VAL | R/W | 0h | GPO1 output value when configured as a GPO.
0d = Drive the output with a value of 0 1d = Drive the output with a value of 1 |
5 | GPO2_VAL | R/W | 0h | GPO2 output value when configured as a GPO.
0d = Drive the output with a value of 0 1d = Drive the output with a value of 1 |
4 | GPO3_VAL | R/W | 0h | GPO3 output value when configured as a GPO.
0d = Drive the output with a value of 0 1d = Drive the output with a value of 1 |
3 | GPO4_VAL | R/W | 0h | GPO4 output value when configured as a GPO.
0d = Drive the output with a value of 0 1d = Drive the output with a value of 1 |
2-0 | Reserved | R | 0h | Reserved |