4 Revision History
Changes from Revision A (September 2020) to Revision B (April 2021)
- Added Low EMI bullet and
changed last bullet of Features
sectionGo
- Deleted
Power delivery systems bullet from
Applications sectionGo
- Changed Description sectionGo
- Changed Absolute Maximum Ratings: changed max for DIAG pin from 5.5 V to 6.5 VGo
- Changed overvoltage category for rated mains voltage ≤ 600 V from I-IV to I-III and for rated mains voltage ≤1000 V from I-III to I-II Go
- Changed Reinforced Isolation
Capacitor Lifetime Projection
figureGo
- Changed Typical Characteristics section. Removed
histograms.Go
- Changed Overview section (editorial changes
only)Go
- Changed Functional Block Diagram figureGo
- Changed Analog Input sectionGo
- Changed Modulator sectionGo
- Changed Isolation Channel Signal Transmission
sectionGo
- Changed Analog Input vs Modulator Output figure and deleted
last sentence from Digital Output section (insignificant changes
only)Go
- Updated the Isolated DC/DC
Converter section. Clarified that the low-side LDO is not intended for
driving external loads.Go
- Added initial paragraph to Application Information
sectionGo
- Changed Solar Inverter Application section (editorial changes
only)Go
- Changed shunt to
RSHUNT in Design Requirements
tableGo
- Changed Differential Input Filter figureGo
- Changed referenced family of devices from TMS320F2807x family to
C2000 or Sitara families in Bitstream Filtering
sectionGo
- Changed What To Do and What Not To Do sectionGo
- Changed the Decoupling the AMC3306M25 figure in the Power
Supply Recommendations sectionGo
- Changed Recommended Layout of the AMC3306M25
figureGo
Changes from Revision Original (May 2020) to Revision A (September 2020)
- Changed
document status from advanced information to
production dataGo