Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AFE8092
Octal-Channel RF Transceiver with
Feedback Paths
1 Features
- Octal RF sampling 12GSPS transmit DACs
- Octal RF sampling 3GSPS receive ADCs
- Maximum RF signal bandwidth:
- TX/FB: 800MHz
- 1200MHz in 4-channel mode
- RX: 600MHz
- RF frequency range: up to 6GHz
- Digital Step Attenuators (DSA):
- TX: 40dB range, 1dB analog and 0.125dB digital steps
- RX/FB: 31/25dB range, 1dB step
- Single DUC/DDC per chain
- Dual NCOs per chain for fast frequency
switching
- Supports TDD operation with fast switching between TX and RX
- Internal PLL/VCO to generate DAC/ADC clocks
- Optional external CLK at DAC or ADC rate
- SerDes data interface:
- JESD204B and JESD204C
- 8 SerDes transceivers up to 32.5Gbps
- 8b/10b and 64b/66b Encoding
- 12-bit, 16-bit, 24-bit and 32-bit resolution
- Subclass one multi-device synchronization
- Package:
- 17mm × 17mm FCBGA, 0.8mm pitch
2 Applications
- Macro remote radio unit (RRU)
- Active antenna system mMIMO (AAS)
- Small cell base station
- Distributed Antenna Systems (DAS)
- Repeater