SBASA24
December 2019
AFE44S30
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Device Images
Simplified Schematic
4
Device and Documentation Support
4.1
Receiving Notification of Documentation Updates
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Mechanical, Packaging, and Orderable Information
1
Features
Supports signal acquisition of up to 24 phases
Flexible allocation of 8 LED, 4 PD in each phase
Simultaneous signal acquisition from different sensors at different data rates
Accurate, continuous heart-rate monitoring:
System SNR up to 108-dB at 16 μA PD current
Low Current for Continuous Operation on a Wearable Device with a Typical Value: 15 μA for an LED, 20 μA for the Receiver
Transmitter:
Supports common anode LED configuration
8-Bit programmable LED current with range adjustable from 25 mA to 250 mA
Mode to fire two LEDs in parallel with independent per-phase current control
Programmable LED on-time per-phase
Simultaneous support of 8 LEDs for SpO
2
, HRM, or multi-wavelength HRM
Receiver:
Supports 4 Time-Multiplexed Photodiode Inputs
2 parallel receivers (two sets of TIA/filter)
Individual Ambient Offset Subtraction DAC at each TIA Input with 8-bit per-phase control and range adjustable up to 255-μA
Individual LED Offset Subtraction DAC at each TIA input with 5-bit per-phase control and 15.5-µA range
Close to 100 dB ambient rejection up to 10 Hz
Noise filtering with programmable bandwidth
Transimpedance Gain: 3.7 kΩ to 1 MΩ
Supports external clock and internal oscillator modes
Option to acquire data synchronized with a system master clock
Automatic cancellation of DC from ambient, LED
FIFO with 128-sample depth
SPI interface
2.6-mm × 2.1-mm DSBGA, 0.4-mm pitch
Supplies: Rx: 1.7 V-1.9 V (LDO bypass); 1.9 V-3.6 V (LDO enabled), Tx: 3 V-5.5 V, IO: 1.7-3.6 V