SBASA31B November 2020 – November 2021 ADS131B04-Q1
PRODUCTION DATA
Power-on reset (POR) is the reset that occurs when a valid supply voltage is first applied. The POR process requires tPOR to complete from when the supply voltages reach 90% of their nominal value to allow for the internal circuitry to power up. The DRDY pin transitions from low to high immediately after tPOR indicating the SPI interface is ready for communication.