SBASA61A December 2020 – June 2021 PCM1820 , PCM1821
PRODUCTION DATA
Table 9-1 lists the design parameters for this application.
KEY PARAMETER | SPECIFICATION (3.3-V AVDD Operation) | |||
---|---|---|---|---|
AVDD | 3.3 V | |||
AVDD supply current consumption | 12.9 mA (two-channel recording, fS = 48 kHz) | |||
IOVDD | 1.8 V or 3.3 V |