SBASA61A December 2020 – June 2021 PCM1820 , PCM1821
PRODUCTION DATA
Figure 8-19 and Figure 8-20 respectively show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 192 kHz or 176.4 kHz. Table 8-14 lists the specifications for a decimation filter with an 192-kHz or 176.4-kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.3 × fS | –0.05 | 0.05 | dB | |
Stop-band attenuation | Frequency range is 0.473 × fS to 4 × fS | 70.0 | dB | ||
Frequency range is 4 × fS onwards | 111.0 | ||||
Group delay or latency | Frequency range is 0 to 0.3 × fS | 11.9 | 1/fS |