SBASA64A December 2020 – June 2021 PCMD3140
PRODUCTION DATA
The PCMD3140 supports voice activity detection (VAD) mode. In this mode, the PCMD3140 continuously monitors one of the input channels for voice detection. The device consumes low quiescent current from the AVDD supply in this mode. This feature can be enabled by setting the VAD_EN (P0_R117_D0) bit to 1'b1. On detecting voice activity, the PCMD3140 can alert the host through an interrupt or auto wake up and start recording based on the I2C programmed configuration. This feature can configured through the VAD_MODE (P1_R30_D[7:6]) register bits.
The input channel for the VAD can be selected by setting the VAD_CH_SEL (P1_R30_D[5:4]) register bits to an appropriate value. See the Using the Voice Activity Detector (VAD) in the TLV320ADC5120 and TLV320ADC6120 application report for further details.