SBASA64A December 2020 – June 2021 PCMD3140
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | NC | No connect | No connection |
2 | NC | No connect | No connection |
3 | PDMDIN1_GPI1 | Digital input | Digital input 1 (multipurpose functions such as digital microphones data, PLL input clock source, and so forth). |
4 | PDMCLK_GPO1 | Digital output | General-purpose digital output 1 (multipurpose functions such as digital microphone clock, interrupt, and so forth). |
5 | VSS | Ground supply | Device ground internally shorted to thermal pad. Short this package corner pin directly to the board ground plane. See the package drawing at the end of this document for corner pin dimensions. |
6 | SDOUT | Digital output | Audio serial data interface bus output. |
7 | BCLK | Digital I/O | Audio serial data interface bus bit clock. |
8 | FSYNC | Digital I/O | Audio serial data interface bus frame synchronization signal. |
9 | IOVDD | Digital supply | Digital I/O power supply (1.8 V or 3.3 V, nominal). |
10 | VSS | Ground supply | Device ground internally shorted to thermal pad. Short this package corner pin directly to the board ground plane. See the package drawing at the end of this document for corner pin dimensions. |
11 | GPIO1 | Digital I/O | General-purpose digital input/output 1 (multipurpose functions such as digital microphones clock or data, PLL input clock source, interrupt, and so forth). |
12 | SDA | Digital I/O | Data pin for I2C control bus. |
13 | SCL | Digital input | Clock pin for I2C control bus. |
14 | DREG | Digital supply | Digital regulator output voltage for digital core supply (1.5 V, nominal). Connect a 10-µF and a 0.1-µF low ESR capacitor in parallel to the device ground (VSS). |
15 | VSS | Ground supply | Device ground internally shorted to thermal pad. Short this package corner pin directly to the board ground plane. See the package drawing at the end of this document for corner pin dimensions. |
16 | AVDD | Analog supply | Analog power (1.8 V or 3.3 V, nominal). |
17 | AREG | Analog supply | Analog on-chip regulator output voltage for analog supply (1.8 V, nominal) or external analog power (1.8 V, nominal). Connect a 10-µF and a 0.1-µF low ESR capacitor in parallel to the analog ground (AVSS). |
18 | VREF | Analog | Analog reference voltage filter output. Connect a 1-µF to the analog ground (AVSS). |
19 | PDMDIN2_GPI2 | Analog output/digital input | Digital Input 2. MICBIAS output or general-purpose digital input 2 (multipurpose functions such as digital microphones data, MICBIAS, PLL input clock source, and so forth). If used as MICBIAS output, then connect a 1 µF to analog ground (AVSS) |
20 | VSS | Ground supply | Device ground internally shorted to thermal pad. Short this package corner pin directly to the board ground plane. See the package drawing at the end of this document for corner pin dimensions. |
Thermal Pad | Thermal Pad (VSS) | Ground supply | Thermal pad is shorted to the internal device ground. Short the thermal pad directly to the board ground plane. |