The TLV320ADC3120 is a Burr-Brown™ high-performance, audio analog-to-digital converter (ADC) that supports simultaneous sampling of up to two analog channels or four digital channels for the pulse density modulation (PDM) microphone input. The device supports line and microphone inputs, and allows for both single-ended and differential input configurations. The device integrates programmable channel gain, digital volume control, a programmable microphone bias voltage, a phase-locked loop (PLL), a programmable high-pass filter (HPF), biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz, and allows for sample rates up to 192 kHz. The device supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with the I2C interface. These integrated high-performance features, along with the ability to be powered from a single-supply of 3.3 V or 1.8 V, make the device an excellent choice for space-constrained audio systems in far-field microphone recording applications.
The TLV320ADC3120 is specified from –40°C to +125°C, and is offered in a 20-pin WQFN package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV320ADC3120 | WQFN (20) | 3.00 mm × 3.00 mm with 0.5-mm pitch |
Changes from Revision * (December 2020) to Revision A (June 2021)
FEATURE | PCM1821 | PCM1820 | TLV320ADC3120 | TLV320ADC5120 | TLV320ADC6120 |
---|---|---|---|---|---|
Control interface | Pin control | I2C | |||
Digital audio serial interface | TDM or I2S | TDM or I2S or left-justified (LJ) | |||
Audio analog channel | 2 | 2 | 2 | 2 | 2 |
Digital microphone channel | Not available (N/A) | Not available (N/A) | 4 | 4 | 4 |
Programmable MICBIAS voltage | Not available (N/A) | Not available (N/A) | Yes | Yes | Yes |
Dynamic range (DRE disabled) | 106 dB | 113 dB | 106 dB | 108 dB | 113 dB |
Dynamic range (DRE enabled) | Not available (N/A) | 123 dB | Not available (N/A) | 120 dB | 123 dB |
ADC SNR with DRE | Not available (N/A) | 123 dB | Not available (N/A) | 120 dB | 123 dB |
Input impedance | 10 kΩ | 2.5 kΩ | 2.5 kΩ, 10 kΩ, 20 kΩ | ||
Compatibility | Pin-to-pin, package, drop-in replacements of each other | Pin-to-pin, package, and control registers compatible; drop-in replacements of each other | |||
Package | WQFN (RTE), 20-pin, 3.00 mm × 3.00 mm (0.5-mm pitch) |