SBASA92A December 2020 – June 2021 TLV320ADC6120
PRODUCTION DATA
Figure 8-57 shows the magnitude response and Figure 8-58 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 88.2 kHz to 96 kHz. Table 8-42 lists the specifications for a decimation filter with an 88.2-kHz to 96-kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.466 × fS | –0.04 | 0.04 | dB | |
Stop-band attenuation | Frequency range is 0.6 × fS onwards | 86.3 | dB | ||
Group delay or latency | Frequency range is 0 to 0.1625 × fS | 3.7 | 1/fS | ||
Group delay deviation | Frequency range is 0 to 0.1625 × fS | –0.091 | 0.091 | 1/fS | |
Phase deviation | Frequency range is 0 to 0.1625 × fS | –0.86 | 1.30 | Degrees |