SBASAA7A May 2021 – September 2021 AMC1411
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
High-side power supply | VDD1 to GND1 | 3 | 5 | 5.5 | V | |
Low-side power supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V | |
ANALOG INPUT | ||||||
VClipping | Input voltage before clipping output | IN to GND1 | 2.516 | V | ||
VFSR | Specified linear full-scale voltage | IN to GND1 | –0.1 | 2 | V | |
DIGITAL INPUT | ||||||
Input voltage | SHTDN to GND1 | 0 | VDD1 | V | ||
TEMPERATURE RANGE | ||||||
TA | Operating ambient temperature | –55 | 125 | °C | ||
Specified ambient temperature | –40 | 125 |