SBASAC1A august 2021 – july 2023 AFE439A2 , AFE539A4 , AFE639D2
PRODUCTION DATA
The voltage-output mode for the DAC channel can be entered by selecting the power-up option in the VOUT-PDN-x fields in the COMMON-CONFIG register. Short the OUTx and FBx pins of respective channels externally for closed-loop amplifier output. An open FBx pin saturates the amplifier output. To achieve the desired voltage output, select the correct reference option and select the amplifier gain for the required output range for the respective channels.