SBASAK4B March 2023 – April 2024 ADS127L21
PRODUCTION DATA
SFDR is the ratio of the rms value of a single-tone ac input to the highest spurious signal in the ADC frequency spectrum. Spurious-free dynamic range (SFDR) measurement includes harmonics of the original signal. For the SFDR measurement, apply a –0.2dBFS, 1kHz input signal with VCM equal to the mid-supply voltage. SFDR is the ratio of the rms values of the input signal to the single highest spurious signal, including harmonics of the original signal. Equation 12 calculates SFDR.
where: