SBASAK4B March 2023 – April 2024 ADS127L21
PRODUCTION DATA
SDO/DRDY is a dual-function output pin. This pin is programmable to provide output data only, or to provide output data and the data-ready indication. The dual-function mode multiplexes output data and data-ready operations on a single pin. Output data are updated on the rising edge of SCLK. The SDO/DRDY pin is in a high-Z state when CS is high. See the SDO/DRDY section for details of dual-function operation. The DATA_MODE[1:0] bits of the FILTER3 register programs the mode.