SBASAM0A March 2024 – June 2024 ADS127L18
ADVANCE INFORMATION
CAPA and CAPD are the output voltages of the internal voltage regulators. These voltages are used for internal operation but are not designed for external loads. The 1.6V CAPA pin requires a 1µF capacitor connected to AVSS. The 1.35V CAPD pin requires a 1µF capacitor connected to DGND.