SBASAM0A March 2024 – June 2024 ADS127L18
ADVANCE INFORMATION
The device has two interfaces: Frame-sync and SPI. The frame-sync interface provides the conversion data and the SPI interface programs the device through registers. The device is also programmed by hardware device pins. The MODE pin selects hardware programming or SPI programming mode. The MODE pin is read at each power-up cycle and after reset to determine the programming mode. See the Hardware Programming section for details. See the SPI Programming section for SPI programming details.