SBASAM0A March 2024 – June 2024 ADS127L18
ADVANCE INFORMATION
The ADC performs an automatic reset at power-on. Manual reset is through the RESET pin or through SPI operation. The control logic, digital filter, SPI and data port operation, and user registers reset to the default values. At reset, the hardware pins are re-scanned to program the device mode. See Figure 5-6 for details when the ADC is available for operation after reset.