SBASAU2 May 2024 PCM1841-Q1
ADVANCE INFORMATION
Figure 6-22 and Figure 6-23 show the magnitude response and the pass-band ripple for a decimation filter with a sampling rate of 192kHz or 176.4kHz. Table 6-14 lists the specifications for a decimation filter with an 192kHz or 176.4kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.3 × fS | –0.05 | 0.05 | dB | |
Stop-band attenuation | Frequency range is 0.473 × fS to 4 × fS | 70.0 | dB | ||
Frequency range is 4 × fS onwards | 111.0 | ||||
Group delay or latency | Frequency range is 0 to 0.3 × fS | 11.9 | 1/fS |