SBASAU2 May   2024 PCM1841-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements: TDM, I2S or LJ Interface
    7. 5.7 Switching Characteristics: TDM, I2S or LJ Interface
    8. 5.8 Timing Diagram
    9. 5.9 Typical Characteristics
  7. 6Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Hardware Control
      2. 6.3.2 Audio Serial Interfaces
        1. 6.3.2.1 Time Division Multiplexed Audio (TDM) Interface
        2. 6.3.2.2 Inter IC Sound (I2S) Interface
        3. 6.3.2.3 Left-Justified (LJ) Interface
      3. 6.3.3 Phase-Locked Loop (PLL) and Clock Generation
      4. 6.3.4 Input Channel Configurations
      5. 6.3.5 Reference Voltage
      6. 6.3.6 Microphone Bias
      7. 6.3.7 Signal-Chain Processing
        1. 6.3.7.1 Digital High-Pass Filter
        2. 6.3.7.2 Configurable Digital Decimation Filters
          1. 6.3.7.2.1 Linear Phase Filters
            1. 6.3.7.2.1.1 Sampling Rate: 8kHz or 7.35kHz
            2. 6.3.7.2.1.2 Sampling Rate: 16kHz or 14.7kHz
            3. 6.3.7.2.1.3 Sampling Rate: 24kHz or 22.05kHz
            4. 6.3.7.2.1.4 Sampling Rate: 32kHz or 29.4kHz
            5. 6.3.7.2.1.5 Sampling Rate: 48kHz or 44.1kHz
            6. 6.3.7.2.1.6 Sampling Rate: 96kHz or 88.2kHz
            7. 6.3.7.2.1.7 Sampling Rate: 192kHz or 176.4kHz
          2. 6.3.7.2.2 Low-Latency Filters
            1. 6.3.7.2.2.1 Sampling Rate: 16kHz or 14.7kHz
            2. 6.3.7.2.2.2 Sampling Rate: 24kHz or 22.05kHz
            3. 6.3.7.2.2.3 Sampling Rate: 32kHz or 29.4kHz
            4. 6.3.7.2.2.4 Sampling Rate: 48kHz or 44.1kHz
            5. 6.3.7.2.2.5 Sampling Rate: 96kHz or 88.2kHz
      8. 6.3.8 Dynamic Range Enhancer (DRE)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Hardware Shutdown
      2. 6.4.2 Active Mode
  8. 7Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9Revision History
  11.   Mechanical, Packaging, and Orderable Information

Phase-Locked Loop (PLL) and Clock Generation

The device uses an integrated, low-jitter, phase-locked loop (PLL) to generate internal clocks required for the ADC modulator and digital filter engine, as well as other control blocks.

In target mode of operation, the device supports the various output data sample rates (of the FSYNC signal frequency) and the BCLK to FSYNC ratio to configure all clock dividers, including the PLL configuration, internally without host programming. Table 6-3 and Table 6-4 list the supported FSYNC and BCLK frequencies.

Table 6-3 Supported FSYNC (Multiples or Submultiples of 48kHz) and BCLK Frequencies
BCLK TO FSYNC RATIO BCLK (MHz)
FSYNC
(8kHz)
FSYNC
(16kHz)
FSYNC
(24kHz)
FSYNC
(32kHz)
FSYNC
(48kHz)
FSYNC
(96kHz)
FSYNC
(192kHz)
16 Reserved 0.256 0.384 0.512 0.768 1.536 3.072
24 Reserved 0.384 0.576 0.768 1.152 2.304 4.608
32 0.256 0.512 0.768 1.024 1.536 3.072 6.144
48 0.384 0.768 1.152 1.536 2.304 4.608 9.216
64 0.512 1.024 1.536 2.048 3.072 6.144 12.288
96 0.768 1.536 2.304 3.072 4.608 9.216 18.432
128 1.024 2.048 3.072 4.096 6.144 12.288 24.576
192 1.536 3.072 4.608 6.144 9.216 18.432 Reserved
256 2.048 4.096 6.144 8.192 12.288 24.576 Reserved
384 3.072 6.144 9.216 12.288 18.432 Reserved Reserved
512 4.096 8.192 12.288 16.384 24.576 Reserved Reserved
Table 6-4 Supported FSYNC (Multiples or Submultiples of 44.1kHz) and BCLK Frequencies
BCLK TO FSYNC RATIO BCLK (MHz)
FSYNC
(7.35kHz)
FSYNC
(14.7kHz)
FSYNC
(22.05kHz)
FSYNC
(29.4kHz)
FSYNC
(44.1kHz)
FSYNC
(88.2kHz)
FSYNC
(176.4kHz)
16 Reserved Reserved 0.3528 0.4704 0.7056 1.4112 2.8224
24 Reserved 0.3528 0.5292 0.7056 1.0584 2.1168 4.2336
32 Reserved 0.4704 0.7056 0.9408 1.4112 2.8224 5.6448
48 0.3528 0.7056 1.0584 1.4112 2.1168 4.2336 8.4672
64 0.4704 0.9408 1.4112 1.8816 2.8224 5.6448 11.2896
96 0.7056 1.4112 2.1168 2.8224 4.2336 8.4672 16.9344
128 0.9408 1.8816 2.8224 3.7632 5.6448 11.2896 22.5792
192 1.4112 2.8224 4.2336 5.6448 8.4672 16.9344 Reserved
256 1.8816 3.7632 5.6448 7.5264 11.2896 22.5792 Reserved
384 2.8224 5.6448 8.4672 11.2896 16.9344 Reserved Reserved
512 3.7632 7.5264 11.2896 15.0528 22.5792 Reserved Reserved

In the controller mode of operation, the device uses the MD1 pin (as system clock, MCLK) as the reference input clock source with supported system clock frequency option of either 256 × fS or 512 × fS as configured using the MD0 pin. Table 6-5 shows the system clock selection for the controller mode using the MD0 pin.

Table 6-5 System Clock Selection for the Controller Mode
MD0 SYSTEM CLOCK SELECTION (Valid for Controller Mode Only)
LOW System clock with frequency 256 × fS connected to pin MD1 as MCLK
HIGH System clock with frequency 512 × fS connected to pin MD1 as MCLK

See Table 6-7 and Table 6-20 for the MD0 and MD1 pin function in the target mode of operation.