SBASAU2 May 2024 PCM1841-Q1
ADVANCE INFORMATION
The device supports a fixed high-pass filter (HPF) with –3dB cut-off frequency of 0.00002083 × fS to remove the DC offset component and attenuate the undesired low-frequency noise content in the record data. The HPF is not a channel-independent filter but is globally applicable for all ADC channels. This HPF is constructed using the first-order infinite impulse response (IIR) filter and is efficient enough to filter out possible DC components of the signal. Table 6-6 shows the fixed –3-dB cutoff frequency value.
-3dB CUTOFF FREQUENCY VALUE | -3dB CUTTOFF FREQUENCY AT 16kHz SAMPLE RATE | -3dB CUTTOFF FREQUENCY AT 48kHz SAMPLE RATE |
---|---|---|
0.00002083 × fS |
0.33Hz | 1Hz |