SBASAU2 May   2024 PCM1841-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements: TDM, I2S or LJ Interface
    7. 5.7 Switching Characteristics: TDM, I2S or LJ Interface
    8. 5.8 Timing Diagram
    9. 5.9 Typical Characteristics
  7. 6Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Hardware Control
      2. 6.3.2 Audio Serial Interfaces
        1. 6.3.2.1 Time Division Multiplexed Audio (TDM) Interface
        2. 6.3.2.2 Inter IC Sound (I2S) Interface
        3. 6.3.2.3 Left-Justified (LJ) Interface
      3. 6.3.3 Phase-Locked Loop (PLL) and Clock Generation
      4. 6.3.4 Input Channel Configurations
      5. 6.3.5 Reference Voltage
      6. 6.3.6 Microphone Bias
      7. 6.3.7 Signal-Chain Processing
        1. 6.3.7.1 Digital High-Pass Filter
        2. 6.3.7.2 Configurable Digital Decimation Filters
          1. 6.3.7.2.1 Linear Phase Filters
            1. 6.3.7.2.1.1 Sampling Rate: 8kHz or 7.35kHz
            2. 6.3.7.2.1.2 Sampling Rate: 16kHz or 14.7kHz
            3. 6.3.7.2.1.3 Sampling Rate: 24kHz or 22.05kHz
            4. 6.3.7.2.1.4 Sampling Rate: 32kHz or 29.4kHz
            5. 6.3.7.2.1.5 Sampling Rate: 48kHz or 44.1kHz
            6. 6.3.7.2.1.6 Sampling Rate: 96kHz or 88.2kHz
            7. 6.3.7.2.1.7 Sampling Rate: 192kHz or 176.4kHz
          2. 6.3.7.2.2 Low-Latency Filters
            1. 6.3.7.2.2.1 Sampling Rate: 16kHz or 14.7kHz
            2. 6.3.7.2.2.2 Sampling Rate: 24kHz or 22.05kHz
            3. 6.3.7.2.2.3 Sampling Rate: 32kHz or 29.4kHz
            4. 6.3.7.2.2.4 Sampling Rate: 48kHz or 44.1kHz
            5. 6.3.7.2.2.5 Sampling Rate: 96kHz or 88.2kHz
      8. 6.3.8 Dynamic Range Enhancer (DRE)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Hardware Shutdown
      2. 6.4.2 Active Mode
  8. 7Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9Revision History
  11.   Mechanical, Packaging, and Orderable Information

Overview

The PCM1841-Q1 is a high-performance, low-power, quad-channel, audio analog-to-digital converter (ADC) with flexible audio interface control options. This device is intended for applications in voice-activated systems, AV receivers, TV and blu-ray players, professional microphones, audio conferencing, portable computing, communication, and entertainment applications. The high dynamic range of the device enables far-field audio recording with high fidelity. This device integrates a host of features that reduce costs, board space, and power consumption in space-constrained, battery-powered, consumer, home, and industrial applications. The device features are controlled through hardware by pulling pins high or low with resistors or a controller GPIO. The PCM1841-Q1 also supports a power-down and reset function by means of halting the system clock.

The PCM1841-Q1 consists of the following blocks and features:

  • Quad-channel, multibit, high-performance delta-sigma (ΔΣ) ADC
  • Differential audio inputs with a 2VRMS full-scale signal
  • Low-noise, 1.6µVRMS, microphone bias output
  • Hardware pin control operation to select the device features
  • Audio bus serial interface controller or target select option
  • Audio bus serial interface format select option
  • Audio bus serial interface supported up to 192kHz sampling
  • Target mode supports dynamic range enhancer (DRE) with 123dB dynamic range
  • Target mode supports decimation filters with linear-phase or low-latency filter selection
  • Controller mode operation supported using system clock of 256 × fS or 512 × fS
  • Power-down function by means of halting the audio clocks
  • Integrated high-pass filter (HPF) that removes the DC component of the input signal
  • Integrated low-jitter phase-locked loop (PLL) supporting a wide range of system clocks
  • Integrated digital and analog voltage regulators to support single-supply 3.3V operation