SBASAU2 May 2024 PCM1841-Q1
ADVANCE INFORMATION
All audio data converters require a DC reference voltage. The PCM1841-Q1 achieves low-noise performance by internally generating a low-noise reference voltage. This reference voltage is generated using a band-gap circuit with high PSRR performance. This audio converter reference voltage must be filtered externally using a minimum 1µF capacitor connected from the VREF pin to analog ground (AVSS). The value of this reference voltage, VREF, is set to 2.75V, which in turn supports a 2VRMS differential full-scale input to the device. The required minimum AVDD voltage for this VREF voltage is 3V. Do not connect any external load to a VREF pin.