SBASAU2 May 2024 PCM1841-Q1
ADVANCE INFORMATION
Figure 6-26 shows the magnitude response and Figure 6-27 shows the pass-band ripple and phase deviation for a decimation filter with a sampling rate of 24kHz or 22.05kHz. Table 6-16 lists the specifications for a decimation filter with a 24kHz or 22.05kHz sampling rate.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Pass-band ripple | Frequency range is 0 to 0.459 × fS | –0.01 | 0.01 | dB | |
Stop-band attenuation | Frequency range is 0.6 × fS onwards | 87.2 | dB | ||
Group delay or latency | Frequency range is 0 to 0.365 × fS | 7.5 | 1/fS | ||
Group delay deviation | Frequency range is 0 to 0.365 × fS | –0.026 | 0.026 | 1/fS | |
Phase deviation | Frequency range is 0 to 0.365 × fS | –0.26 | 0.30 | Degrees |